Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Elcom
Mounting
Connection plate aluminium profile - Section 90x90 mm - V4C
Elcom
Mounting
Connection plate aluminium profile - Section 90x90 mm - V4C
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
9878O2P73
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Groove
RAINURE
Section
SECTION
Color
COULEUR
Materials
MATIERE
Surface treatment
TRAITEMENT_DE_SURFACE
range
GAMME
ESD
ESD
Range compatibility
COMPATIBILIT__GAMMES
Product type
TYPE_DE_PRODUIT
1
9878O2P73
Connection plate aluminium profile - Section 90x90 mm - V4C
multi-groove
90x90 mm
Grey
Aluminum
Colorless anodizing
h' 8 40 h' 8 45 h' 10 45
No
h' 8 40, h' 10 45, h' 8 45
Connection plate
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Elcom
- Connection plate aluminium profile - Section 90x90 mm - V4C
Order number
9878O2P73
Latest change
03.01.2025 11:50:49
Unit
Keywords
Aluminium profile
Mounting
Section
connection plate
Classifications
CNS
CNSERPBASE Object Properties